You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
SL-LSAW10-A101-B101-L50
Misumi
Metric
Angles / Structural Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/45_steel_chanels/sl_lsuw.prj},{NB=SL-LSAW10-A101-B101-L50},{TYPE=LSAW},{MAT=3},{MAT0=5052 Aluminum Alloy},{CM=SL-},{T=10},{A=101},{B=101},{L=50},{ALT3=},{CCA=0},{ALT4=},{CCB=0},{ALT5=},{CCC=0},{ALT6=},{CCD=0},{ALT1=},{ALT2=},{SR=0},{WR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Misumi
Description
SL-LSUW, SH-LSUW, SHD-LSUW, SL-LSAW, SH-LSAW, SHD-LSAW - (Precision Cleaning) L-Shaped Plate - Welded, Configurable
Bill of material
SL-LSAW10-A101-B101-L50
PN
Part No.
SL-LSAW10-A101-B101-L50
SL-LSAW10-A101-B101-L50
TYPE0
Type
SL-LSAW
SL-LSAW
MAT0
Material
5052 Aluminum Alloy
5052 Aluminum Alloy
CM
Cleaning Method
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
Degreasing Cleaning
Precision Cleaning
Electropolishing Precision Cleaning
T
10.000
12.000
15.000
10.000
12.000
15.000
mm
TTOL
T Tolerance
+/-1.0
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
確定
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
確定
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
KK
Perpendicularity k
0.10 or Less
mm
ALT3
CCA Corner Cut
w/o CCA Corner Cut
with CCA Corner Cut
w/o CCA Corner Cut
with CCA Corner Cut
CCA
CCA 1mm Increment
0
0
mm
ALT4
CCB Corner Cut
w/o CCB Corner Cut
with CCB Corner Cut
w/o CCB Corner Cut
with CCB Corner Cut
CCB
CCB 1mm Increment
0
0
mm
ALT5
CCC Corner Cut
w/o CCC Corner Cut
with CCC Corner Cut
w/o CCC Corner Cut
with CCC Corner Cut
CCC
CCC 1mm Increment
0
0
mm
ALT6
CCD Corner Cut
w/o CCD Corner Cut
with CCD Corner Cut
w/o CCD Corner Cut
with CCD Corner Cut
CCD
CCD 1mm Increment
0
0
mm
ALT1
CKC(Side Perpendicularity Guaranteed)
w/o CKC(Side Perpendicularity Guaranteed)
with CKC(Side Perpendicularity Guaranteed)
w/o CKC(Side Perpendicularity Guaranteed)
with CKC(Side Perpendicularity Guaranteed)
ALT2
Gusset
w/o Gusset
with SR(Single Gusset )
with WR(Double Gussets)
w/o Gusset
with SR(Single Gusset )
with WR(Double Gussets)
SR
SR 1mm Increment
0
0
mm
WR
WR 1mm Increment
0
0
mm