??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-MRCWS, SL-MRCUA, SH-MRCUA, SL-MRCWA, SH-MRCWA, SL-MRCDA, SH-MRCDA - (Precision Cleaning) Round Belt Accessories - Center - Symmetrical Grooved Roller, Set Screw
Bill of material
SL-MRCUA30-8-50-P10-N2-A2
PN
Part Number
TYPE
Type
SL-MRCUA
G
Groove Shape
MAT
Material
CM
Cleaning Method
D
mm
DD
dH9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P
P Groove Pitch 1mm Increment
mm
Enter value for P
P Groove Pitch 1mm Increment
mm
cm
inch
ft
N
N Groove No.
A
A Belt Diameter
mm
L1
10 mm
F
20.0 mm
DD1
d1
mm
D1
mm
M