??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-NPPS2H, SH-NPPS2H, SL-NPPS4H, SH-NPPS4H, SL-NPPS6H, SH-NPPS6H, SL-NPMS2H, SH-NPMS2H, SL-NPMS4H, SH-NPMS4H, SL-NPMS6H, SH-NPMS6H - Precision Cleaning PPS Plates Abrasion Resistance Grade with Hole Drilling
Bill of material
SL-NPPS2H-20-20-6-F6-G4.5-N3
PN
Part No.
SL-NPPS2H-20-20-6-F6-G4.5-N3
CM
Cleaning Method
TP
Type Selection
Hole Type
PL
Plate/Grade
NOM
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Pre-drilled Hole Nominal Diameter
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm