??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PKA_H, SH-PKA_H, SL-PKAH_H, SH-PKAH_H, SL-PKCA_H, SH-PKCA_H, SL-PKA2HL, SH-PKA2HL, SL-PKAH2HL, SH-PKAH2HL, SL-PKCA2HL, SH-PKCA2HL, SL-PKA2F__H, SH-PKA2F__H, SL-PKAH2F__H, SH-PKAH2F__H, SL-PKCA2F__H, SH-PKCA2F__H, SL-PKA2F_2HL, SH-PKA2F_2HL, SL-PKAH2F_2HL, SH-PKAH2F_2HL, SL-PKCA2F_2HL, SH-PKCA2F_2HL - Precision Cleaning PEEK Plates - Pre-drilled Type
Bill of material
SL-PKA2H-20-20-1-F6-G4.5-N3
PN
Part Number
SL-PKA2H-20-20-1-F6-G4.5-N3
TP
Type Selection
Hole Type
GR
Grade
COLOR
Color
Ash Brown
MAT
Material
PEEK
CM
Cleaning Method
FSS
Finish
TYS
Type Selection
2
NOM
Number of HolesNominal
T
T Selection (0.1mm Increment for Upper-lower Surface Milling)
mm
TTOLS
T Dimension Tolerance Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
BNDS
Bolt Nominal Diameter Selection
mm
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 0.5mm Increment
mm