??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETG, SH-SETG, SHD-SETG,SL-AETG,SH-AETG,SL-ABETG,SH-ABETG - (Precision Cleaning) Circular Post - One End Tapped and One End Threaded, Standard Wrench Flats, Configurable Length -L Dimension Configurable Thread Dia. Configurable-
Bill of material
SL-SETG10-20-M3-N3
PN
Part Number
TYPE
Type
SL-SETG
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
ALT1
L Dimension Tolerance Change
ALT5
L Dimension Accuracy Change
ALT4
Right End Change The Effective Tap Depth
ALT2
Thread Length
MLC
MLC 0.1mm Increment
mm
ALT3
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
ALTDD
d
0.0 mm
MC
mm
GG
g
mm