??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETGRF, SH-SETGRF, SHD-SETGRF,SL-AETGRF,SH-AETGRF,SL-ABETGRF,SH-ABETGRF - (Precision Cleaning) Circular Post - One End Tapped and One End Threaded, Standard Wrench Flats, Configurable Length -L Dimension Configurable Standard-
Bill of material
SL-SETGRF10-20
PN
Part Number
TYPE
Type
SL-SETGRF
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M
M (Coarse)
ALT1
L Dimension Tolerance Change
ALT5
L Dimension Accuracy Change
ALT2
Thread Length
MLC
MLC 0.1mm Increment
mm
ALT3
Through Hole for Hexagonal Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
MC
mm
GG
g
mm