??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFEPS, SH-SFEPS, SHD-SFEPS, SL-HFEPS, SH-HFEPS, SL-SFEPST, SH-SFEPST, SHD-SFEPST - Precision Cleaning Feed Pins - Solid Type - Threaded
Bill of material
SL-SFEPS5-P5.50-L0-B2.0-E0.5
PN
Part Number
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
M
M (Coarse)
ALT1
Screwdriver Groove
ALT2
Relief