??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFPYN, SH-SFPYN, SHD-SFPYN - Precision Cleaning Locating Pins - Large Head Flat Type - Compatible with jogging - Male Thread
Bill of material
SL-SFPYN10-P14.00-L5-B3.0
PN
Part Number
CO
Cleaning Options
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)