??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTALP6, SH-SHNTALP6, SHD-SHNTALP6 - Precision Cleaning Long Nut HFS6 Series - Aluminum Extrusions 30, 50, 60, 100 Square
Bill of material
SL-SHNTALP6-50-M3-N5-P6-2
PN
Part Number
CO
Cleaning Options
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
S
Number of Taps
A
7.8 mm
B
11.5 mm
E
5.5 mm
T
6.3 mm