??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTALS6, SH-SHNTALS6, SHD-SHNTALS6 - Precision Cleaning Long Nut HFS6 Series - Aluminum Extrusions 30, 50, 60, 100 Square
Bill of material
SL-SHNTALS6-50-M3-XA5
PN
Part Number
CO
Cleaning Options
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
XA
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB
XB 1mm Increment
mm
Enter value for XB
XB 1mm Increment
mm
cm
inch
ft
XC
XC 1mm Increment
mm
XD
XD 1mm Increment
mm
XE
XE 1mm Increment
mm
A
7.8 mm
B
11.5 mm
E
5.5 mm
T
6.3 mm