??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTLP5, SH-SHNTLP5, SHD-SHNTLP5 - Precision Cleaning Long Nuts - Pitch Specified Type
Bill of material
SL-SHNTLP5-50-M3-N5-P6-2
PN
Part No.
SL-SHNTLP5-50-M3-N5-P6-2
CO
Cleaning Options
NO
No.
5
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
M Selection
N
1mm Increment
mm
Enter value for N
1mm Increment
mm
cm
inch
ft
P
1mm Increment
mm
Enter value for P
1mm Increment
mm
cm
inch
ft
S
Number of Taps
A
5.8 mm
B
10.0 mm
E
3.5 mm
T
4.1 mm