??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SKFQA__, SH-SKFQA__, SHD-SKFQA__, SL-SKFQD__, SH-SKFQD__, SHD-SKFQD__, SL-HKFQA__, SH-HKFQA__, SL-HKFQD__, SH-HKFQD__ - Precision Cleaning Locating Pins - Spherical Large Head - D and P Selectable Tolerance - Press Fit
Bill of material
SL-SKFQAMS6-P6.00-L5-B2.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
DTS
D Tolerance Selection
PTS
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
W
(W)
0.0 mm
ALT1
Insertion Guide Machining
ALT2
Spherical Tip
ALT3
Air Vent
ALT4
Wrench Flats Alteration
SC
SC 1mm Increment
mm