??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBK, SH-SLSBK, SHD-SLSBK - (Precision Cleaning) Hex Post - Stepped, One End Tapped and One End Threaded, Configurable Length and Male Screw Length, Selectable Thread Size -Pilot Selectable-
Bill of material
SL-SLSBK19-45-M5-N5
PN
Part Number
TYPE
Type
SL-SLSBK
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
E
mm
F
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT1
L Dimension Tolerance
ALT7
L Dimension Accuracy Change
ALT6
Right End Change The Effective Tap Depth
ALT3
No machining for V pilot at N thread end
ALT2
No machining for P pilot at M thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
MC
mm
GG
g
mm