??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBKF, SH-SLSBKF, SHD-SLSBKF - (Precision Cleaning) Hex Post - Stepped, One End Tapped and One End Threaded, Configurable Length and Male Screw Length, Selectable Thread Size -Pilot Configurable-
Bill of material
SL-SLSBKF19-45-M5-N5-G2-H2
PN
Part Number
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Thread Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
ALT7
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT8
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT1
L Dimension Tolerance
ALT9
L Dimension Accuracy Change
ALT6
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
MC
mm
GG
g
mm