??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBMF, SH-SLSBMF, SHD-SLSBMF - (Precision Cleaning) Hex Post - Stepped, Threaded Both Ends, Configurable Length, Selectable Thread Size -Pilot Configurable-
Bill of material
SL-SLSBMF14-30-M5-N5-G2-H2
PN
Part Number
TYPE
Type
SL-SLSBMF
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
ALT9
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT10
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
C
mm
ALT1
L Dimension Tolerance
ALT11
L Dimension Accuracy Change
ALT2
Thread Length at M thread end
MLC
MLC 0.1mm Increment
mm
ALT3
Thread Length at N thread end
NLC
NLC 0.1mm Increment
mm