??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-SNCS, SH-SNCS, SHD-SNCS, SL-SNCSR, SH-SNCSR, SL-SNCSUS, SH-SNCSUS, SHD-SNCSUS, SL-SNMS, SH-SNMS, SHD-SNMS, SL-SNMSR, SH-SNMSR, SL-SNMSUR, SH-SNMSUR, SHD-SNMSUR, SL-SNCAN, SH-SNCAN, SL-SNCAA, SH-SNCAA, SL-SNCAB, SH-SNCAB - (Precision Cleaning) Straight Spacers - Configurable Dimensions
Bill of material
SL-SNCS-GH-V3.0-D9-L10.0
PN
Part No.
TYPE
Type
TS
Type Selection
MAT
Material
ST
Surface Treatment
CM
Cleaning Method
DTS
D Tolerance Selection
mm
VTS
V Tolerance Selection
mm
VTOL
V Tolerance
+0.010/0 mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
DTOL
D Tolerance
-0.005/-0.014 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
Changes L Tolerance
LTOL
L Tolerance
mm
CH
Chamfer
0.1~0.2 mm