??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-SUMHA, SH-SUMHA, SHD-SUMHA, SL-SUMHH, SH-SUMHH, SHD-SUMHH, SL-SUMHAF, SH-SUMHAF, SHD-SUMHAF, SL-SUMHHF, SH-SUMHHF, SHD-SUMHHF - Precision Cleaning Piping Manifolds - One End Male Thread - One End Female Thread
Bill of material
SL-SUMHA20A-2
PN
Part Number
TS
Type Selection
TSY
Type Selection
CO
Cleaning Options
NP
Normal Pressure
0.7MPa Approximately 7kgf/cm**2 or less
NO
No. of Circuits
H
H (No. of Holes) Selection
P
P (1mm Increment for Configurable)
mm
S
S (1mm Increment for Configurable)
mm
Q
Q (1mm Increment for Configurable)
mm
DD1
d1 (Rc(PT))
DD2
d2 (Rc(PT))
DD3
d3 (Rc(PT))
D
mm
DD
d
mm
V
mm
T
mm