??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UHFNG, SH-UHFNG, SL-UHFNGL, SH-UHFNGL - (Precision Cleaning) External Handles with Plate -Offset-
Bill of material
SL-UHFNG100
PN
Part No.
SL-UHFNG100
TYPE
Type
SL-UHFNG
TS
Type Selection
MAT
Material
6063 Aluminum Alloy
ST
Surface Treatment
Clear Anodizing
AC
Accessories
SHFBS5-12
MATA
Material of Accessories
304 Stainless Steel
CM
Cleaning Method
L
mm
L1
110 mm
P1
145 mm
P2
100 mm
T
3.2 mm
MASS
Mass for Reference
50.0 g