??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
公司
Misumi
描述
SL-UWASNDF, SH-UWASNDF, SHD-UWASNDF - Precision Cleaning Handles - Cast, Offset
明细表
SL-UWASNDF80
PN
Part No.
CO
Cleaning Options
L
mm
L1
mm
H
35 mm
HH
h
23 mm
T
5 mm
F
45 mm
A
18 mm
W
mm
R
22 mm
X
mm
ND
N Drill
4.8 mm
NC
N Countersink
8.5 mm
AL
Allowable Load
500 N
MASS
Mass
g