??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-VKA2A, SH-VKA2A, SL-VKA4A, SH-VKA4A, SL-VKA6A, SH-VKA6A, SL-VKB4A, SH-VKB4A, SL-VKB6A, SH-VKB6A - Precision Cleaning Bracket for Suction pad - Vertical Articulated Robot
Bill of material
SL-VKA4A-A35-B67-T5-L20-G55-N6
PN
Part Number
NOM
Nominal
CM
Cleaning Method
A
Length A specified 1 mm unit
mm
Enter value for A
Length A specified 1 mm unit
mm
cm
inch
ft
B
Width B specified 1 mm unit
mm
Enter value for B
Width B specified 1 mm unit
mm
cm
inch
ft
T
Plate thickness T
mm
L
Hole pitch in the length direction L specified 1 mm unit
mm
G
Hole pitch in the width direction G specified 1 mm unit
mm
N
Suction pad mounting hole nominal diameter N