??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
PRiCi FA
Description
SL11AB,SL12AB,SL13A,SL14A,SL15S,SL17AB,SL21AB,SL22AB,SL23A,SL24A,SL25S,SL26S,SL27AB - Handwheel aluminum alloy stainless steel embossed handwheel
Bill of material
SL17AB40-8
MODEL
Model
LV1
LV1 type
LV2
type
LV3
type
MAT
Handwheel material
MAT1
Handle material
MAT2
Material of handle thread
SUR
Hand wheel surface treatment
SUR2
Surface treatment of handle thread
CODE
Code
VAR02
D
mm
VAR04
d
mm
FIX02
H
25 mm
FIX04
A
12 mm
FIX06
S
13 mm
FIX08
Da
22 mm
FIX10
Lr
15 mm
FIX12
h
7 mm
FIX14
h1
10 mm
FIX16
W
2 mm
FIX18
X
7 mm
FIX20
Y
4.6 mm
FIX22
d1
8.5 mm
FIX24
d2
4.5 mm
FIX26
M1
4
FIX28
LMJGNJ
1.5 N·m
FIX30
P
14.5 mm
FIX32
B
13 mm
FIX34
G
19 mm
FIX36
M
5
FIX95
PDF
PDF