您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
033677
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/solid_lube/pillow_blocks/p2b_lt7_asmtab_i.prj},{NB=033677},{SERIES=207},{BOD=2.82800},{SS=1-7/16},{SS1=1.43750},{PN=033677},{DESCRIPTION=P2B-LT7-107},{WEIGHT=3.8},{A=1-5/16},{A1=1.312500},{B=6-1/2},{B1=6.50000},{C=1-3/4},{C1=1.75000},{DMIN=4-11/16},{DMIN1=4.68750},{DMAX=5-7/16},{DMAX1=5.43750},{F=1/2},{F1=0.50000},{G=15/16},{G1=0.93750},{H=23/32},{H1=0.71875},{J=3-3/4},{J1=3.75000},{L=2-1/8},{L1=2.12500},{M=1-7/8},{M1=1.87500},{PPATH=p2b_lt7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT700 Pillow Blocks - Sleeve Bearings - SOLIDLUBE -
Bill of material
033677
SERIES
Series
207
207
SS
Shaft Size
1-7/16
1-7/16
Inch
PN
Part Number
033677
033677
DESCRIPTION
Description
P2B-LT7-107
P2B-LT7-107
WEIGHT
Weight
3.8
3.8
lbs
A
1-5/16
1-5/16
Inch
B
6-1/2
6-1/2
Inch
C
1-3/4
1-3/4
Inch
DMIN
4-11/16
4-11/16
Inch
DMAX
5-7/16
5-7/16
Inch
F
Bolt Diameter
1/2
1/2
Inch
G
15/16
15/16
Inch
H
23/32
23/32
Inch
J
3-3/4
3-3/4
Inch
L
2-1/8
2-1/8
Inch
M
1-7/8
1-7/8
Inch