??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
SLF 1000 - Linear feeder
Bill of material
31098473
TYP
Type
CNSORDERNO
Article No.
SPEZ
specification
A
vibrator top lenght
mm
B
lenght of counter mass
mm
C
mount dimension
mm
C1
170 mm
C2
130 mm
C3
M10/10 tief
F
Total width
208 mm
G
oscillator wide
mm
G1
alternative fixing position
mm
H
Total height
178 mm
L
Total length
mm
M
Weight of linear feeder drive
N
max. load of the linear track (including components)
O
max. track length
mm
P
current consumtion
Q
Type of protection
IP 54
R
vibrating frequency
50 Hz
S
Connection cable length
1750 mm
T
suitable stand type
UTL 2