??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SLH - Round rim hand wheel
Bill of material
SLH12-100
MODEL
Model
SLH12-100
LV1
LV1 type
Round rim hand wheel
MAT
Material
bakelite + steel
SUR
Surface treatment
-
CODE
Code
SLH
VAR02
d
mm
VAR04
D
mm
FIX02
D1
34.0 mm
FIX04
H
28.5 mm
FIX06
h
18 mm
FIX08
f
13.8 mm
FIX10
L
50 mm
FIX12
S
4 mm
FIX95
PDF
PDF