??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SLH Series - SLH Series - (0.50 mm) .0197" Ultra-Low Profile Terminal
Bill of material
SLH-010-1.50-G-D
PN
Part Number
SLH-010-1.50-G-D
SERIES
Series
SLH
POS
Pins per Row
LS
Lead Style
-1.50
PLOPT
Plating Option
-G: 10µ" MIN Au In Contact, 1µ" MIN Au On Tail
ROW
Row
-D: Double Row
AOPT
Alignment Pin Option
PPOPT
Polyamide Film Pick & Place Pad Option
TROPT
Packaging Options
A
Dim A
9.060 mm
B
Dim B
8.060 mm
C
Dim C
5.280 mm
D
Dim D
4.500 mm