??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SLHIL - SUS316L Eyebolt Foot Length
Bill of material
SLHIL8-25
PN
Part Number
SLHIL8-25
TYPE
Type
SLHIL
M
8
L
mm
MP
MxP
8x1.25
AA
a
32.6 mm
BB
b
20 mm
C
6.3 mm
D
16 mm
TT
t
5 mm
HH
h
17 mm
DDAA
da (Max)
9.2 mm
R
(R)
4 mm
KK
(k)
1.2 mm