??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
PRiCi FA
Description
SLNA,SLNB - Fine tuning handwheel
Bill of material
SLNA6-50
MODEL
Model
LV1
LV1 type
LV2
Installation mode
Screw locking type
MAT
Material
PA66
SUR
Surface treatment
-
COL
colour
black
CODE
Code
VAR02
d
mm
VAR04
D
mm
FIX02
h
19 mm
FIX04
H
25 mm
FIX06
D1
20 mm
FIX08
h1
7 mm
FIX10
L
19 mm
FIX12
M
4
FIX95
PDF
PDF