??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -K- - Accessories
Bill of material
4006211 Nutenstein -K- M5
ARTIKEL
Article description
Slot stone -K-
TYPE
Type / Size
BEST
Order-no.
CNSMAT
Material
NG
Fits for:
A
21 mm
B
mm
C
4 mm
D
7 mm
M
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
0.003 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH