??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -N- - Accessories
Bill of material
4006202 Slot stone -N- M8
ARTIKEL
Article description
Slot stone -N-
TYPE
Type / Size
M8
BEST
Order-no.
CNSMAT
Material
Zinc plated
NG
fits slotgeometry >=
A
Height Slot nut
mm
B
Wide slot nut on first heel
10 mm
C
Length
13 mm
D
Width Slot nut over all
mm
E
mm
M
Thread
M8
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH