??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -N- Fastening set - Accessories
Bill of material
4026202 Nutenstein -N- Befestigungsatz M8
ARTIKEL
Article description
Slot stone -N- Fastening set
TYPE
Type
M8
BEST
Order-no.
CNSMAT
Material
Steel zinc-plated
NG
fits slotgeometry >=
A
Height Slot nut
8 mm
B
Wide slot nut on first heel
10 mm
C
Slot nut length
13 mm
D
Width Slot nut over all
15 mm
E
4 mm
M
Thread
M8
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
CNSMASSEXACT
Weight
0.077 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH