??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -NF- - Accessories
Bill of material
4016241 Nutenstein -NF- M5
ARTIKEL
Article description
Slot stone -NF-
TYPE
BEST
Order-no.
CNSMAT
Material
Steel anodized
NG
Slot goemetry
40
A
8.000 mm
B
10.000 mm
C
13.000 mm
D
15.000 mm
E
4.000 mm
M
VPE
Package unit
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
0.007 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH