??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone PA -K- - Accessories
Bill of material
4006F12 Nutenstein PA -K- M6
ARTIKEL
Article description
Slot stone PA -K-
TYPE
Type / Size
BEST
Order-no.
CNSMAT
Material
Steel anodized
NG
Fits for:
B
Wide slot nut
mm
C
Slot width
10 mm
H
Height Slot nut
4 mm
L
Length
21 mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
No Need
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
0.004 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH