目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4006E21 Nutenstein PA -R- M6
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Slot stones, screws, accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/nutensteine_schrauben/nutenst_pa_r.prj},{NB=4006E21#NutensteinPA-R-M6},{BEST=4006E21},{WERKSTOFF=0},{B=13},{C=10},{H=5},{L=29},{E=3.000},{FNENN=6.000},{FONT=3.000},{RF=2.000},{CNSMASSEXACT=0.060},{PRAD=2.000},{PRAD2=0.900},{PRRADAB=0.300},{PRRADAB1=1.600},{PRH=0.150},{IDNR=},{ARTIKEL=Nutenstein PA -R-},{ARTIKELHELP=NutensteinPA-R-M6},{TYPE=M6},{CNSMAT=Stahl verzinkt},{RKMATNR=X0904853},{NG=30er Nutgeometrie},{M=M6},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{WARTUNGSINTVALL=Keine Notwendigkeit},{INFOWWW=Information},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS80=23-36-01-03},{WARENNUMMER=76169910},{REACHWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
stone PA -R- - Accessories
Bill of material
4006E21 Nutenstein PA -R- M6
ARTIKEL
Article description
stone PA -R-
TYPE
Type / Size
M6
M6
BEST
Order-no.
4006E21
4006E21
CNSMAT
Material
Steel anodized
NG
Fits for:
Slot geometry 30
Slot geometry 30
B
Wide slot nut
13
13
mm
C
Breite oben Nutenstein
10
mm
H
Height Slot nut
5
5
mm
L
Length
29
29
M
Thread
M6
M6
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
No Need
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMASSEXACT
Weight
0.060
0.060
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
REACHWWW
Certificate REACH
ROHSWWW
Certificate ROHS