??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
slow start valve - AVP 3/8" 050 PN Autonom.
Bill of material
0502700001
REF
Reference
AVP 3/8" 050 PN Autonom.
CODE
Code
0502700001
Q
Flow rate (P1=10 bar DP=1 bar)
2580 Nl/min
C
Connection
G3/8" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Inlet minimum pressure
3 bar
T
Working temperature
-5/+50 °C
CP
Max Torque
60 Nm
P
Weight
0,27 Kg