??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SLP15 - SLP Linear Stage - Acculine Stage
Bill of material
SLP15-100-S
PN
Part Number
SLP15-100-S
TYPE
Stage Size
SLP15 mm
SL
Number of Slide
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MC
Motor Cable
ENC
Encoder Cable
CA
Cable Carrier
JP
Jig Plate
EXT
Extreme Stroke Position
ER
Encoder Resolution (microns)
1 (Heidenhain Lida279)
CF
Continuous Force
17 N
AF
Acceleration Force
90 N
CC
Continuous Current
0.51 A
AC
Acceleration Current
2.7 A
FC
Force Constant (Kf)
33 N/A rms
EMF
Back-EMF Constant
11 V/m/s
RES
Resistance
56 ohm
IND
Inductance
24 mH
MP
Magnetic Pitch (N-N)
60 mm
MA
Maximum Acceleration
3.5 G
MV
Maximum Velocity
3 m/s
BDR
Bi-Directional Repeatability
+/-0.0005 mm
ML
Max Load - Horizontal
5 kg
LC
Load Capacity
3 kg
OT
Operating Temperature
0 ~ +40 deg celsius
OM
Operating Humidity (percentage)
20 ~ 80 (no condensation)
ST
Storage Temperature
-20 ~ +60 deg celsius
MM
Moving Mass
0.5 kg
L
270 mm
N
Sets of Holes on Stages
3
WGHT
Weight
1.8 kg
NOTE
Cable Length/Cable Routing Location
Cable routing location and Cable length are for reference only and may vary from actual model