??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-R68M
Bill of material
SLPPI03-02-R68M
PN
Part Number
SLPPI03-02-R68M
DESC
Description
High Power Inductor, 0.68uH, 26 Ohm, 5.5A, Surface Mount, Bulk
ISAT
I sat
8,5 A
IRMS
I rms
5,5 A
INDUCTANCE
Inductance
0,68 µH
DCR
26 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk