??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-1R0M
Bill of material
SLPPI04-02-1R0M
PN
Part Number
SLPPI04-02-1R0M
DESC
Description
High Power Inductor, 1uH, 20 Ohm, 5.5A, Surface Mount, Bulk
ISAT
I sat
7,2 A
IRMS
I rms
5,5 A
INDUCTANCE
Inductance
1 µH
DCR
20 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk