??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-2R2M
Bill of material
SLPPI05-15-2R2M
PN
Part Number
SLPPI05-15-2R2M
DESC
Description
High Power Inductor, 2.2uH, 49.5 Ohm, 3.4A, Surface Mount
ISAT
I sat
6 A
IRMS
I rms
3,4 A
INDUCTANCE
Inductance
2,2 µH
DCR
49,5 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk