??
Catalog navigation
Сваляне на CAD модели
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-4R7M
Bill of material
SLPPI05-15-4R7M
PN
Part Number
SLPPI05-15-4R7M
DESC
Description
High Power Inductor, 4.7uH, 96 Ohm, 2.6A, Surface Mount
ISAT
I sat
4,2 A
IRMS
I rms
2,6 A
INDUCTANCE
Inductance
4,7 µH
DCR
96 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk