??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-12-1R0M
Bill of material
SLPPI2016-12-1R0M
PN
Part Number
SLPPI2016-12-1R0M
DESC
Description
High Power Inductor, 1uH, 60 Ohm, 2.5A, Surface Mount, Bulk
ISAT
I sat
2,5 A
IRMS
I rms
2,5 A
INDUCTANCE
Inductance
1 µH
DCR
60 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk