??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
RCM
Description
SLR Ø 35 - Light load
Bill of material
SLR35-070
CODE
-
DO
Hole diameter
35.0 mm
DI
Rod diameter
20.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
7,05 x 3,85 mm
DE
Approx. spring outside diameter
34.7
H
3.850 mm