??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
PRiCi FA
Description
SLSN,SLSM,SLSK,SLSFN,SLSFM,SLSFK,SLASN,SLASM,SLASK,SLASFN,SLASFM,SLASFK - Solid handwheel
Bill of material
SLSFK80-10
MODEL
Model
LV1
Grip type
LV2
Shaft hole shape
MAT
bushing material
MAT1
Handwheel material
MAT2
Material of threaded hole of handle mounting sleeve
brass
MAT3
Handle material
phenolic resin
MAT4
Material of handle thread
Equivalent to SUM21
SUR
bushing Surface treatment
SUR1
Handwheel surface treatment
SUR2
Thread handle surface treatment
Chromate gloss treatment
CODE
Code
VAR02
D
mm
VAR04
d
mm
FIX02
M1
5
FIX04
b
3 mm
FIX06
t
1.4 mm
FIX08
H
35 mm
FIX10
A
13 mm
FIX12
F
15 mm
FIX14
D1
28 mm
FIX16
D2
36 mm
FIX18
h
14 mm
FIX20
L
30 mm
FIX22
d1
22 mm
FIX24
h1
8 mm
FIX26
M
8
FIX28
P
34 mm
FIX30
B
mm
FIX32
G
mm
FIX95
PDF
PDF