??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SLXA - Folding inner corrugated handwheel
Bill of material
SLXA12-100
MODEL
Model
SLXA12-100
LV1
LV1 type
Folding inner corrugated handwheel
MAT
Material
bakelite
SUR
Surface treatment
-
CODE
Code
SLXA
VAR02
d
mm
VAR04
D
mm
FIX02
D1
40 mm
FIX04
H
40 mm
FIX06
H1
25 mm
FIX08
h
22 mm
FIX10
f
13.8 mm
FIX12
S
4 mm
FIX14
L
50 mm
FIX95
PDF
PDF