??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
SM2604 - Magnetic-inductive volumetric flow meters
Bill of material
SM2604
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SM2604: Magnetic-inductive flow meter; analogue signal; Measuring range 5...600
DESCLONG
Long Description
Magnetic-inductive flow meter; analogue signal; Measuring range 5...600 l/min; Medium temperature -10...90 °C; Pressure rating 16 bar; 2" NPT DN50; Connector
BN
Bestellnummer
SM2604
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SMN21XGX50KG/US-100
ERPGRSUPPLIER
ERP Group Supplier
G1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1