您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SMA 50 Ohm RF Connectors and Components
Samtec
Cable Systems
RF Interconnects
50 Ohm
Powered by
CAD模型選擇
BE25S Series - BE25S Series - Bull's Eye® Rugged Solid FEP Dielectric, 25 A...
22.01.2021
SMA-PN Series - SMA-PN Series - 50 ohm SMA Jack, Panel Mount
12.11.2019
SMA-CA Series - SMA-CA Series - 50 ohm SMA Jack or Plug, Cable Termination
20.11.2023
RF402 Series - RF402 Series - RG 402 (.141") 19 AWG semi-flexible microwav...
22.01.2021
RF25S Series - RF25S Series - MWC-2550-01 microwave cable with 25 AWG solid...
30.09.2021
RF405 Series - RF405 Series - RG 405 (.086") 24 AWG semi-flexible microwave...
30.09.2021
RS316 Series - 50 Ω Double Shielded RG 316 Cable
30.09.2021
RF178 Series - RF178 Series - 50 ohm RF Cable Assembly, RG 178 Cable
30.09.2021
RF174 Series - 50 Ohm RF Cable Assembly, RG 174 Cable
10.11.2023
RF316 Series - 50 Ohm RF Cable Assembly, RG 316 Cable
10.11.2023
RF058 Series - RF058 Series - 50 Ohm RF Cable Assembly, RG 58 Cable
06.07.2023
RF180 Series - RF180 Series - 50 Ohm, RF Microwave Cable Assembly
09.05.2022
SMA Series - SMA Series - 50 ohm SMA Jack
08.12.2021
RF280 Series - RF280 Series - 50 Ohm, RF Microwave Cable Assembly
15.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎