??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
SMF10297, SMF10297MBLK - In-Line - Hose Barb
Bill of material
SMF10297
PN
Part No. (Straight Thru)
ID
Tubing Size
1/8 Inch
IDM
Tubing Size
3.2 mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
SMC, Blood Pressure Connectors
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
NIBP
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
N/A
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note