??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
Promatec
Description
SMM01, SMM01MBLK, SMMM3, SMMM3MBLK, SMM02, SMM02MBLK, SMM02CBMBLK, SMMM5 - In-Line - Hose Barb
Bill of material
SMMM3MBLK
PN
Part No. (Straight Thru)
ID
Tubing Size ID
인치
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
SMC, Blood Pressure Connectors
GCOLUMN
CPC Bag Quantity
50
LCOLUMN
CPC Category
NIBP
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note