??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Smooth jaws - -
Bill of material
282400
BEST
Order No.
282400
WS
Material
Stainless steel
BACKENB
Jaw width
50 mm
LUMFANG
Scope of delivery
One set
B
width
50 mm
B1
Distance
40 mm
D
diameter
4.5 mm
H
height
12 mm
H1
Distance
5 mm
H2
Distance
4 mm
L
Length
9 mm
L1
Length
3 mm