??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
SMP_2B_MG
Bill of material
SMP2BMG
CODE
Part Number
SMP2BMG
WIDTH
Width
88 mm
DIR
Reference Directives
2014/35/UE - 2006/42/CE - 2014/30/UE
STD
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119 / EN ISO 13849-1 / EN ISO 13849-2
INTBLK14119
Interlock type according to EN ISO 14119
Type 4
LEVCOD14119
Encoding level according to EN ISO 14119
Low
APPROVALS
Approvals
CE
MATCASING
Casing Material
Reinforced thermoplastic
FIXING
Fixing holes
78
LED
LED indicator
/
CONTACTS
Internal contacts
/
CONTYPE
Contact type
/
COMMDIST
Switching distance
8mm
INLET
Electrical connection
/
INLETSIDE
Connection side
/
POSMONT
Mounting positions
All positions allowed
TAMB
Operating temperature
-25°C … +80°C °C
TSTOCK
Stock temperature
-25°C … +80°C °C
IP
IP protection degree according to EN 60529
/
GINQ
Degree of pollution according to IEC 60947-5-1
/
SIL
SIL level according to EN 62061
/
PL
Performance Level according to EN ISO 13849-1
/
CAT
Safety Category according to EN ISO 13849-1
/
B10D
B10d
/ Millions of operations
UI
Rated Insulating Voltage
/ V
UIMP
Rated Impulsive Voltage
/ V
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
/ A
VE
Operating voltage Ue
/ V
IE
Rated operational current Ie
/ A
WMAX
Maximum resistive load
/ W
DURELE
Electric durability
/ Operations