Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
SMP-MSLD-PCS-2
Amphenol RF
Connectors
SMP Connectors
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
{amphenolrf/connectors/smp_connectors/smp_msld_pcs_2.prj},{NB=SMP-MSLD-PCS-2},{SHA256=spQdVQdFUdE9632ykr0RheiQUGXd97Gq+7G8wM8Zcdo=},{INAME=00636__smp2dmsld2dpcs2d2},{PN=SMP-MSLD-PCS-2},{DESC=RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm},{BF=Gold},{BM=Stainless Steel},{IMPEDANCE=50},{IM=PEEK},{IPR=Not Rated},{GENDER=Jack},{OL=Performance},{ISOLATED=No},{LPIM=No},{FM=18},{TMAX=85},{TMIN=-40},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Straight},{CTERM=Solder},{CM=Push-on},{MC=100},{TS=PCB - Through Hole},{DT=Limited Detent},{SC=Microminiature}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
SMP-MSLD-PCS-2
Bill of material
SMP-MSLD-PCS-2
PN
Part Number
SMP-MSLD-PCS-2
DESC
Description
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Stainless Steel
IMPEDANCE
Impedance
50
IM
Insulator Material
PEEK
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
18
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
PCB - Through Hole
DT
DetentType
Limited Detent
SC
Size Category
Microminiature